2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ER M 0050M D84 1 R3

Expand Table
1/5
Interface
SCHNITTSTELLE
Sensor Model
BF
Specification
AF1
Connection type
ANS
Unit of measurement
ME
Stroke length version
MLVERS
Stroke length
ML
Supply voltage
BS
Output
AG
Baud rate
BR [kBit/s]
Data length
DL [Bit]
Coding
KOD
Resolution
AL
Performance
AF2
1|ER M 0050M D34 1 V01
2|ER M 0050M D84 1 R3
3|ER M 0050M D84 1 S1B3100
4|ER M 0050M D34 1 C304 1 4 1
5|ER M 0050M D44 1 K
Analog
ER: Rod & cylinder
M: Inside thread M6
D34: 5 pin cable connector M12
M: Metric - Millimeters
Stroke length standard
50
1: +24 VDC
V01: 0...10 VDC
-
-
-
-
-
Start/Stop
ER: Rod & cylinder
M: Inside thread M6
D84: 8 pin cable connector M12
M: Metric - Millimeters
Stroke length standard
50
1: +24 VDC
R3: Start/Stop with sensor parameters upload function
-
-
-
-
-
SSI
ER: Rod & cylinder
M: Inside thread M6
D84: 8 pin cable connector M12
M: Metric - Millimeters
Stroke length standard
50
1: +24 VDC
S: Synchronous Seriel Interface
-
1: 25
B: Binary
3: 0,05 mm
1: Standard
CANopen
ER: Rod & cylinder
M: Inside thread M6
D34: 5 pin cable connector M12
M: Metric - Millimeters
Stroke length standard
50
1: +24 VDC
C304: CANopen
1: 1000
-
-
4: 10 µm
1: Standard
IO-Link
ER: Rod & cylinder
M: Inside thread M6
D44: 4 pin cable connector M12
M: Metric - Millimeters
Stroke length standard
50
1: +24 VDC
K: IO-Link
-
-
-
-
-
Show compressed display (5 configurable products)
Latest change15.05.2025 13:08:51
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeER M 0050M D84 1 R3

ECLASS 14.0

27-27-05-90 Rotary encoder (unspecified)
27-27-43-03 Magnetostrictive linear sensor

ECLASS 11.1

27-27-07-90 Sensor for length, path (unspecified)
27-27-07-03 Magnetostrictive linear encoder

ECLASS 9.0

27-27-07-03 Magnetostriction distance sensor
27-27-07-90 Sensor for length, path (unspecified)

ETIM 10.0

EC001852 Way sensor